Panel feed through
  • With conductors
Filters
  • Series
    Select a value Reset filter
    • Circular connectors Size 15
      6
  • Element
    Select a value Reset filter
    • Panel feed through
      6
  • Specification
    Select a value Reset filter
    • With conductors
      6
    • for front mounting
      6
  • Number of contacts
    Select a value Reset filter
    • 5
      6
  • Conductor cross-section
    Select a value Reset filter
    • 2.5 mm²
      6
  • Conductor cross-section [AWG]
    Select a value Reset filter
    • AWG 14
      6
Compare
0
Sort by
Filters
0