US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Interface connectors
Circular connectors
...
M23
M23 Signal
M23 Hoods/Housings
M23 Hoods/Housings
Metal hoods / housings
Shielded
Filters
Series
Select a value
Reset filter
Circular connectors M23
30
Identification
Select a value
Reset filter
Signal
30
Type of hood/housing
Select a value
Reset filter
Cable housing
12
Cable to cable housing
6
Panel feed through housing
12
Description of hood/housing
Select a value
Reset filter
Angled
2
EMC version
14
Front mounting
8
Rear mounting
7
Rotatable
2
Version
Select a value
Reset filter
Angled entry
3
Top entry
12
Locking type
Select a value
Reset filter
ComLock rapid locking
16
ComLock-S rapid locking
3
Screw locking
24
Material (hood/housing)
Select a value
Reset filter
Copper-zinc alloy
30
Size
Select a value
Reset filter
M23
30
Unfortunately, no results were found for your search query
30 products
(of 30)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Type of hood/housing-descending
Description of hood/housing-descending
Version-descending
Cable housing
M23 Hood 7-12 mm
Article. No: 09 15 100 0402
EMC version
Size: M23
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 Hood 3-7 mm
Article. No: 09 15 100 0401
EMC version
Size: M23
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 Hood 11-17 mm
Article. No: 09 15 100 0403
EMC version
Size: M23
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 Hood angled 7-12mm - NO EMC
Article. No: 09 15 100 0601
Size: M23
Screw locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Hood cable to cable 7-12 mm
Article. No: 09 15 100 0702
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 Hood angled 7 – 12mm
Article. No: 09 15 100 0602
EMC version
Size: M23
Screw locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 Hood angled 7 – 12mm rotatable
Article. No: 09 15 100 0603
EMC version, Rotatable
Size: M23
Screw locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock Hood 7-12 mm
Article. No: 09 15 100 0492
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Hood cable to cable 3-7 mm
Article. No: 09 15 100 0701
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock Hood 11-17 mm
Article. No: 09 15 100 0493
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Hood cable to cable 11-17 mm
Article. No: 09 15 100 0703
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock Hood 3-7 mm
Article. No: 09 15 100 0491
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock-S Hood 7-12 mm
Article. No: 09 15 100 0482
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock-S Hood 11-17 mm
Article. No: 09 15 100 0483
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock-S Hood 3-7 mm
Article. No: 09 15 100 0481
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Cable to cable housing 11-17 mm
Article. No: 09 15 100 0311
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM back 2,7mm
Article. No: 09 15 100 0307
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front male Pg13,5
Article. No: 09 15 100 0364
Front mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front female Pg13,5
Article. No: 09 15 100 0374
Front mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Cable to cable housing 7-12 mm
Article. No: 09 15 100 0310
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Cable to cable housing 3-7 mm
Article. No: 09 15 100 0309
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM back M3
Article. No: 09 15 100 0306
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM back M2,5
Article. No: 09 15 100 0305
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front female M20x1,5
Article. No: 09 15 100 0373
Front mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front 3,2mm
Article. No: 09 15 100 0302
Front mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front male M20x1,5
Article. No: 09 15 100 0363
Front mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM back M25
Article. No: 09 15 100 0308
Rear mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
Base M23 HBM frontal 2,7mm
Article. No: 09 15 100 0301
Front mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HMB angled
Article. No: 09 15 100 0901
Front mounting, Angled
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HMB angled – rotatable
Article. No: 09 15 100 0902
Front mounting, Angled, Rotatable
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Type of hood/housing - descending
Description of hood/housing - descending
Version - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 30 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends