Products for use in a protected environment (IP20)
Filters
  • Type
    Select a value Reset filter
    • High construction
      1
  • Series
    Select a value Reset filter
    • Han-Modular®
      19
    • Han-Snap®
      8
    • Han® 1A
      2
  • Size
    Select a value Reset filter
    • 10 B
      1
    • 16 B
      3
    • 24 B
      2
    • 6 B
      1
  • Type of accessory
    Select a value Reset filter
    • Adapter
      2
    • Docking frame
      22
    • Grip frame
      17
    • Insert mounting
      4
    • Latching parts
      2
    • PCB adapter
      1
    • Panel mounting parts
      4
    • Screw adapter
      4
    • Sliding frame
      2
  • Type of hood/housing
    Select a value Reset filter
    • Shell housing
      5
  • Rated current
    Select a value Reset filter
    • ‌ 16 A
      1
63 products (of 63)
1/3
Compare
0
Sort by
Filters
0

Topics & Trends