myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Series
Han® HPR PYD
Han® HPR PYD
Subcategories
Han
®
HPR PYD 1to2
Han® HPR PYD 1to1
Han
®
HPR PYD 1to2
Han® HPR PYD 1to1
Filters
Size
Select a value
Reset filter
16 B
3
24 B
33
24 HPR enlarged
22
48 B
16
6 B
2
SP1
1
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
4
Hood
15
Mounting cover
22
Surface mounted housing
2
Locking type
Select a value
Reset filter
Central locking lever (on the hood)
1
Screw locking
40
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
40
IP66
3
IP68
43
IP69 / IPX9K acc. to ISO 20653
43
Cable entry
Select a value
Reset filter
1x M10
3
1x M25
1
1x M32
4
1x M40
4
1x M50
7
1x M63
2
2x M32
1
2x M40
5
2x M50
1
3x M25
3
3x M32
4
3x M40
2
4x M20
1
4x M25
2
6x M25
1
Series
Select a value
Reset filter
Han
®
HC Modular
1
Material (hood/housing)
Select a value
Reset filter
Aluminium
1
Aluminium die-cast
42
Corrosion resistant
43
Rated current
Select a value
Reset filter
from
350 A
to
350 A
350 A
1
Rated voltage
Select a value
Reset filter
from
2,000 V
4,000 V
to
2,000 V
4,000 V
2,000 V
3
4,000 V
1
Number of contacts
Select a value
Reset filter
from
6
to
6
6
1
Termination method
Select a value
Reset filter
Crimp termination
1
Conductor cross-section (mm²)
Select a value
Reset filter
120 mm²
1
150 mm²
1
25 ... 120 mm²
1
70 mm²
1
Type of contact
Select a value
Reset filter
Crimp contact
2
Gender
Select a value
Reset filter
Female
7
Male
7
Version
Select a value
Reset filter
Side entry
3
Top entry
14
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR
15
Han
®
HPR Compact
2
Han
®
HPR EasyCon
32
Han
®
HPR enlarged
22
Han
®
M
2
Han® HPR PYD
4
Identification
Select a value
Reset filter
350
1
Element
Select a value
Reset filter
Complete set
2
Description of the contact
Select a value
Reset filter
TC 350
1
TC 650
1
Description of hood/housing
Select a value
Reset filter
Distance 63 mm
1
Distance bolt M6
1
Low construction
2
Short
2
Wite M6 mounting hole
1
With metal cover
1
for hoods
21
for surface mounted housings
21
with functional earth
3
Type of accessory
Select a value
Reset filter
Frame
34
Y-distributor
1
Description of the accessory
Select a value
Reset filter
10x Han
®
HC Modular 350
2
1x Han
®
HC Modular 350
3
1x Han
®
Q 2/0
1
1x Han
®
Q 5/0
3
2x Han
®
HC Modular 350
4
3x Han
®
HC Modular 350
11
4x HC 350 contacts + 2x Han
®
Q 5/0
2
4x HC 350 contacts + 2x Han
®
Q 5/0 in a bulkhead mounted housing
1
4x HC 350 contacts + 2x Han
®
Q 5/0 in a hood
1
4x Han
®
HC Modular 350
4
4x Han
®
HC Modular 350 + 1x Han
®
HC Modular 350 PE
2
4x Han
®
HC Modular 650 + 1x Han
®
HC Modular 350
2
6x Han
®
HC Modular 350
2
Han® HPR PYD
1
SP1
1
Short distance bolts
1
for female inserts
20
for male inserts
21
Material (contacts)
Select a value
Reset filter
Copper alloy
3
Surface (contacts)
Select a value
Reset filter
Silver plated
3
Material (seal)
Select a value
Reset filter
NBR
26
Material (accessories)
Select a value
Reset filter
Metal
34
Unfortunately, no results were found for your search query
79 products
(of 79)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Size-descending
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Cable entry-descending
Mounting cover
Han 24 HPR EasyCon Cover 2xM40
Article. No: 19 40 024 9913
for surface mounted housings, for hoods, Distance 63 mm
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR enlarged-HTE-SCL-M40-FE
Article. No: 19 40 024 0443
with functional earth
Size: 24 HPR enlarged
Screw locking
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR-EasyCon Cover 2xM40-1xM32
Article. No: 19 40 024 9921
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-F-TC350
Article. No: 09 11 001 3101
Crimp termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 25 ... 120 mm²
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 24HPR-enlarged-HBM-SL
Article. No: 09 40 024 0368
Size: 24 HPR enlarged
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Connector sets
Han 48HPR Y-connector Male
Article. No: 10 40 048 1001
Complete set
Male
Copper alloy
Silver plated
Hood
Size: 48 B
Top entry
6x M25
Add to Wishlist
Remove from wishlist
Connector sets
Han 48HPR Y-connector Female
Article. No: 10 40 048 2001
Complete set
Female
Copper alloy
Silver plated
Surface mounted housing
Size: 48 B
Top entry
3x M32
Add to Wishlist
Remove from wishlist
Frame
Han 24 HPR EasyCon Frame Female 3XHC350
Article. No: 09 40 024 9912
for female inserts, 3x Han
®
HC Modular 350
Size: 24 B
Add to Wishlist
Remove from wishlist
Frame
Frame-F 3XHC 350-Han 24HPR enlarged
Article. No: 09 11 000 9958
for female inserts, 3x Han
®
HC Modular 350
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Y-distributor
Han 3 HC 350/650 Y-Contact male insert
Article. No: 09 11 003 3081
Han® HPR PYD
120 mm²
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 48HPR-HSMA-PYD 1to2
Article. No: 09 40 148 0951
Size: 48 B
Screw locking
Stainless steel
Top entry
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Mounting cover
Han 48HPR mounting cover-PVD 1to2-3xM32
Article. No: 19 40 148 9828
Distance bolt M6
Size: 48 B
Screw locking
3x M32
Material (hood/housing): Aluminium, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24 HPR EasyCon Hood
Article. No: 09 40 024 0451
Size: 24 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 3XM32
Article. No: 19 40 024 9903
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR-enlarged-HTE-SL-3xM32
Article. No: 19 40 024 0468
Size: 24 HPR enlarged
Screw locking
Stainless steel
Top entry
3x M32
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR-enlarged-HTE-SL-4xM25
Article. No: 19 40 024 0478
Size: 24 HPR enlarged
Screw locking
Stainless steel
Top entry
4x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM40 side entry
Article. No: 19 40 024 9927
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM50
Article. No: 19 40 024 9908
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR EasyCon Hood Short
Article. No: 09 40 024 0454
Short, Low construction
Size: 24 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 24HPR-enlarged-HBM-R
Article. No: 09 40 024 0370
Size: 24 HPR enlarged
Central locking lever (on the hood)
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 3XM25
Article. No: 19 40 024 9901
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM50 side entry
Article. No: 19 40 024 9928
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 4XM25
Article. No: 19 40 024 9902
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24 HPR EasyCon Cover 2xM40
Article. No: 19 40 024 9905
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR EasyCon Hood Short
Article. No: 09 40 024 0455
Short, Low construction
Size: 24 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 1xM50
Article. No: 19 40 024 9918
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Hood
Han 24HPR-enlarged-HTE-SL-M50
Article. No: 19 40 024 0479
Size: 24 HPR enlarged
Screw locking
Stainless steel
Top entry
1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 3xM40
Article. No: 19 40 024 9907
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon Cover 2xM40
Article. No: 19 40 024 9912
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Mounting cover
Han 24HPR EasyCon cover M50-M32
Article. No: 19 40 024 9920
for surface mounted housings, for hoods
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Size - descending
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Cable entry - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 79 products
Compare
0
Sort by
Filters
0