Hoods/housings for industrial applications
Filters
  • Clamping range
    Select a value Reset filter
    • 13 ... 21 mm
      40
    • 16 ... 28 mm
      22
    • 6 ... 13 mm
      16
    • 9 ... 17 mm
      29
  • Category
    Select a value Reset filter
    • Hoods/Housings
      254
  • RoHS
    Select a value Reset filter
    • compliant
      134
    • compliant with exemption
      119
  • Number of relockings
    Select a value Reset filter
    • ≥ 500
      254
  • European customs tariff number
    Select a value Reset filter
    • 85389099
      254
  • Country of origin
    Select a value Reset filter
    • Germany
      254
254 products (of 254)
1/9
Compare
0
Sort by
Filters
0

Topics & Trends