myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Accessories
Further accessories
Further accessories
Filters
Series
Select a value
Reset filter
Han D
®
AV
1
Han D
®
AV Distributor
1
Han E
®
AV
1
Han-Modular
®
13
Han-Snap
®
10
Han
®
1A
2
Han
®
ES AV
1
Han
®
HC Modular
2
Han
®
ORV3 power
2
R 15
2
Size
Select a value
Reset filter
1 A
1
16 B
1
22 HPR
1
24 HPR
2
34 HPR
2
Modular Compact
1
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
5
IP65 locked condition
1
Type of accessory
Select a value
Reset filter
Cable shoe
6
Cable tie
1
Coding pin
1
Contact bridge
1
Contact lubricant DvDA
1
Dummy plugs
1
Fixing
2
Fixing Kit
1
Fixing bracket
1
Fixing element
2
Fixing plate
1
Float washer
2
Guide element
6
Hexagonal adapter
2
Hooking panel
1
Insert mounting
5
Latching parts
3
Locking element
4
Mounting flange
1
Mounting panel
4
Nylon cord
1
PE / N rail
2
PE Multiple ground connection
1
Panel mounting parts
4
Rail guide
1
Retaining plate
2
Retaining ring
4
Ring nut
2
Socket
1
Strain relief
2
Strain relief clamp
2
Update module
1
Wrench adapter
4
Material (accessories)
Select a value
Reset filter
Fibre-glass reinforced
3
Metal
22
Polyamide (PA)
4
Polycarbonate (PC)
20
Polyoxymethylene (POM)
1
Stainless steel
5
Thermoplastic
1
Zinc die-cast
3
Type of hood/housing
Select a value
Reset filter
Cable adapter
1
Rated current
Select a value
Reset filter
from
32 A
to
32 A
32 A
1
Number of contacts
Select a value
Reset filter
from
3
to
3
3
1
Conductor cross-section
Select a value
Reset filter
0.5 ... 2.5 mm²
1
120 mm²
1
150 mm²
1
16 mm²
1
180 mm²
1
25 mm²
1
70 mm²
1
Gender
Select a value
Reset filter
Female
3
Male
2
Cable entry
Select a value
Reset filter
1x
1
Version
Select a value
Reset filter
Top entry
1
Series of hoods/housings
Select a value
Reset filter
Han-Modular
®
Compact
1
Han
®
HP Direct
1
Han
®
HPR
5
Han
®
HPR EasyCon
4
Description of hood/housing
Select a value
Reset filter
With strain relief
1
Description of the accessory
Select a value
Reset filter
15 - 17 mm
1
17 - 18.5 mm
1
18.5 - 20 mm
1
2 parts
1
3 cable entries
1
4 cable entries
1
Angled
1
Configuration #01
1
HC 800
1
Han-Modular
®
Guard
6
Long version
2
SP1
1
SP2
1
SP3
1
Short version
1
Straight
1
Suitable Han-
Yellock
®
60 surface mounted housing
1
Suitable for Han-
Yellock
®
30 surface mounted housing
1
Swinging
2
Type 6/10
1
Type 6/24
1
With O-ring
2
With cable eye and crimp sleeve
1
With carrier element
2
With cord
3
With metal latch
1
With strain relief
2
and panel mounting parts
1
for Han-Modular
®
hinged frames
8
for Han-
Yellock
®
shell
1
for Han
®
10/16/24 B housings bulkhead mounting with Han-Easy Lock
®
double levers
1
for Han
®
10/16/24 B housings bulkhead mounting with Han-Easy Lock
®
single locking lever
1
for Han
®
10/16/24 B with double metal levers
1
for Han
®
1A Protection covers
1
for Han
®
HC Modular 350 Crimp
1
for Han
®
HC Modular 650 Crimp
1
for Han
®
contacts
1
for PE extension
2
for SC module
1
for hoods
5
for single wire seal for a partial assembly
1
for sliding frames for movable side
1
for standard inserts
1
for surface mounted housings
4
for the combination of two Flexboxes and for mounting the Flexbox
1
to update the male module
1
Clamping range
Select a value
Reset filter
9 ... 19 mm
2
Material (contacts)
Select a value
Reset filter
Copper alloy
4
Surface (contacts)
Select a value
Reset filter
Nickel plated
1
Silver plated
1
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
1
Material (seal)
Select a value
Reset filter
TPE
1
Colour (accessories)
Select a value
Reset filter
Black
3
Blue
1
Green
1
Grey
1
RAL 7032 (pebble grey)
9
RAL 9005 (jet black)
3
Red
1
White
1
Yellow
1
Size
Select a value
Reset filter
M25
1
M32
1
Unfortunately, no results were found for your search query
74 products
(of 74)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Size-descending
Degree of protection acc. to IEC 60529-descending
Type of accessory-descending
Type of hood/housing-descending
Wrench adapter
Han® ORV3 wrench adapter 15-17
Article. No: 09 99 000 1017
15 - 17 mm
Metal
Add to Wishlist
Remove from wishlist
Wrench adapter
Han® ORV3 wrench adapter 17-18,5
Article. No: 09 99 000 1018
17 - 18.5 mm
Metal
Add to Wishlist
Remove from wishlist
Wrench adapter
Han® ORV3 wrench adapter 18,5-20
Article. No: 09 99 000 1019
18.5 - 20 mm
Metal
Add to Wishlist
Remove from wishlist
Contact bridge
Han® ORV3 Power Bridge, Star Config.
Article. No: 09 93 000 6250
Configuration #01
Add to Wishlist
Remove from wishlist
Fixing
Locking element 20/block
Article. No: 09 14 000 9960
for Han-Modular
®
hinged frames
Thermoplastic
20 pieces per frame
Add to Wishlist
Remove from wishlist
Fixing plate
Fixing sheet for Han SC module
Article. No: 09 14 000 9965
for SC module
Add to Wishlist
Remove from wishlist
Fixing
Han-Modular Flexbox fixing element
Article. No: 09 14 000 8020
for the combination of two Flexboxes and for mounting the Flexbox
Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Strain relief
strain relief for Flexbox hood 3 entries
Article. No: 09 14 000 8033
3 cable entries
Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Strain relief
strain relief for Flexbox hood 4 entries
Article. No: 09 14 000 8034
4 cable entries
Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable tie
cable tie with metal latch 3.6 x 140 mm
Article. No: 09 14 000 9809
With metal latch
Polyamide (PA), Metal
Black
Add to Wishlist
Remove from wishlist
Cable shoe
Han-Modular PE-Cable shoe 16mm²
Article. No: 09 14 000 9912
for PE extension
16 mm²
Add to Wishlist
Remove from wishlist
Cable shoe
Han-Modular PE-Cable shoes 25sqmm
Article. No: 09 14 000 9913
for PE extension
25 mm²
Add to Wishlist
Remove from wishlist
Update module
Han ID Update Modul
Article. No: 09 80 115 0201
to update the male module
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Float washer
Washer for M4 fixing screws (D=12mm)
Article. No: 09 14 000 9936
Add to Wishlist
Remove from wishlist
Float washer
Washer f. sliding frame (D=15mm)
Article. No: 09 14 000 9986
Add to Wishlist
Remove from wishlist
Fixing bracket
Han-Modular Compact Fixing Bracket
Article. No: 09 14 000 9947
Size: Modular Compact
Metal
Add to Wishlist
Remove from wishlist
Cable adapter
Han 1A-strain relief
Article. No: 09 10 000 5300
With strain relief
Size: 1 A
Add to Wishlist
Remove from wishlist
Dummy plugs
Han 1A-sealing plug / 20 per block
Article. No: 09 10 000 9909
for single wire seal for a partial assembly
Polycarbonate (PC)
Black
Add to Wishlist
Remove from wishlist
Nylon cord
Set 10x Nylon cord w. cable eye 3-1
Article. No: 09 10 000 9959
With cable eye and crimp sleeve, for Han
®
1A Protection covers
Add to Wishlist
Remove from wishlist
Socket
Han® S socket hex ¼” AF9
Article. No: 09 93 000 9952
Add to Wishlist
Remove from wishlist
Wrench adapter
Han® S wrench adapter AF23
Article. No: 09 93 000 9951
Metal
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching Parts w/o StrainRelief
Article. No: 09 33 000 9987
Polycarbonate (PC)
RAL 7032 (pebble grey)
2 latching parts
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching parts w. strain relief
Article. No: 09 33 000 9991
With strain relief
Polycarbonate (PC)
RAL 7032 (pebble grey)
1 latching part with strain relief, 1 latching part
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching part w. strain relief
Article. No: 09 33 000 9990
With strain relief, and panel mounting parts
Polycarbonate (PC)
RAL 7032 (pebble grey)
1 latching part with strain relief, 1 panel mounting part
Add to Wishlist
Remove from wishlist
Panel mounting parts
Han-Snap Panel mounting parts
Article. No: 09 33 000 9985
Polycarbonate (PC)
RAL 7032 (pebble grey)
2 plastic panel mounting parts sufficient for one insert or terminal block connector
Add to Wishlist
Remove from wishlist
Panel mounting parts
Han-Snap Adapter
Article. No: 09 33 000 9984
Zinc die-cast
2 metallic panel mounting parts sufficient for one insert or terminal block connector
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Insert Fixing for Standard Rail
Article. No: 09 33 000 9980
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Standard Rail Fixing Type 6/10
Article. No: 09 33 000 9988
With carrier element, Type 6/10
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Standard Rail Fixing
Article. No: 09 33 000 9989
With carrier element, Type 6/24
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Carrier, Standard, pivoting
Article. No: 09 33 000 9801
Swinging, for standard inserts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Size - descending
Degree of protection acc. to IEC 60529 - descending
Type of accessory - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 74 products
Compare
0
Sort by
Filters
0