Data connectors
Filters
  • Category
    Select a value Reset filter
    • Sockets
      17
    • System cabling
      10
  • Series
    Select a value Reset filter
    • D-Sub
      6
    • RJ45
      2
    • USB
      2
  • Element
    Select a value Reset filter
    • Data connectors
      17
    • Cable assemblies
      10
  • Specification
    Select a value Reset filter
    • RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
      11
    • Pre-assembled on both sides
      10
    • With shielding plate
      9
    • Without shielding plate
      8
    • USB female/female gender changer, size A according to specification 3.0
      6
    • D-Sub 1 (9 poles) female/male gender changer
      4
    • D-Sub 3 (25 poles) female/male gender changer
      4
    • D-Sub 1 (9 poles) female/female gender changer
      3
    • D-Sub 1 (9 poles) male/male gender changer
      3
    • D-Sub 1 (15 poles HD) female/male gender changer
      1
  • Identification
    Select a value Reset filter
    • Standard
      6
  • CE
    Select a value Reset filter
    • Yes
      1
27 products (of 27)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends