Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
Industrial connectors / Han
®
...
Inserts
Han-Modular
®
The modular connector
Signal Up to 10 A
Signal Up to 10 A
Filters
Category
Select a value
Reset filter
Modules
38
Rated current
Select a value
Reset filter
from
2 A
4 A
10 A
to
2 A
4 A
10 A
2 A
4
4 A
12
10 A
22
Rated voltage
Select a value
Reset filter
from
16 V
32 V
50 V
150 V
160 V
250 V
400 V
to
16 V
32 V
50 V
150 V
160 V
250 V
400 V
16 V
4
32 V
10
50 V
2
150 V
2
160 V
2
250 V
16
400 V
2
Number of contacts
Select a value
Reset filter
from
6
12
16
17
25
27
36
42
to
6
12
16
17
25
27
36
42
6
4
12
12
16
4
17
2
25
2
27
8
36
4
42
2
Termination method
Select a value
Reset filter
Crimp termination
32
Han-Quick Lock
®
termination
4
Push-In
2
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.52 mm²
8
0.09 ... 0.52 mm²
4
0.13 ... 0.33 mm²
4
0.14 ... 1.5 mm²
2
0.14 ... 2.5 mm²
16
0.25 ... 1.5 mm²
4
Conductor cross-section
Select a value
Reset filter
AWG 26 ... AWG 14
2
Gender
Select a value
Reset filter
Female
19
Male
19
Series
Select a value
Reset filter
Han-Modular
®
38
Type of module
Select a value
Reset filter
Han DD
®
Quad module
2
Han DD
®
module
14
Han
®
DDD module
2
Han
®
Domino DD Cube
4
Han
®
Domino High Density Cube
4
Han
®
Full High Density module
2
Han
®
High Density module
2
Han
®
High density shielded module
4
Han
®
Shielded module basic
2
Han
®
Shielded module basic plus
2
Description of the module
Select a value
Reset filter
Large Tab
4
Small tab
4
With 180° shielding element
2
With 360° shielding element
2
further contacts
Select a value
Reset filter
+ shielding
8
Material (contacts)
Select a value
Reset filter
Copper alloy
4
Surface (contacts)
Select a value
Reset filter
Gold plated
2
Silver plated
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
32
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
32
R23 (HL 1-3)
32
Size of the module
Select a value
Reset filter
Domino module
8
Double module
4
Single module
26
Unfortunately, no results were found for your search query
38 products
(of 38)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Han DD
®
module
Han DD module, crimp female
Article. No: 09 14 012 3101
Single module
Crimp termination
Female
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp male
Article. No: 09 14 012 3001
Single module
Crimp termination
Male
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
DDD module
Han DDD module, crimp female
Article. No: 09 14 017 3101
Single module
Crimp termination
Female
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
DDD module
Han DDD module, crimp male
Article. No: 09 14 017 3001
Single module
Crimp termination
Male
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp female
Article. No: 09 14 012 3102
Single module
Crimp termination
Female
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp male
Article. No: 09 14 012 3002
Single module
Crimp termination
Male
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD Quick-Lock module, male
Article. No: 09 14 012 2632
Single module
Han-Quick Lock
®
termination
Male
Contacts: 12
Conductor cross-section: 0.25 ... 1.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD Quick-Lock module, female
Article. No: 09 14 012 2732
Single module
Han-Quick Lock
®
termination
Female
Contacts: 12
Conductor cross-section: 0.25 ... 1.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
High Density module
Han High Density module, crimp female
Article. No: 09 14 025 3101
Single module
Crimp termination
Female
Contacts: 25
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
High Density module
Han High Density module, crimp male
Article. No: 09 14 025 3001
Single module
Crimp termination
Male
Contacts: 25
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp female (500 pcs)
Article. No: 09 14 012 3101 XL
Single module
Crimp termination
Female
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp male (500 pcs)
Article. No: 09 14 012 3001 XL
Single module
Crimp termination
Male
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
Quad module
Han DD Quad module female
Article. No: 09 14 042 3101
Double module
Crimp termination
Female
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han DD
®
Quad module
Han DD Quad module male
Article. No: 09 14 042 3001
Double module
Crimp termination
Male
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Full High Density module
Han Full High Density Module, crimp-M
Article. No: 09 14 036 3001
Single module
Crimp termination
Male
Contacts: 36
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Full High Density module
Han Full High Density Module, crimp-F
Article. No: 09 14 036 3101
Single module
Crimp termination
Female
Contacts: 36
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD double module, crimp male
Article. No: 09 14 036 3002
Double module
Crimp termination
Male
Contacts: 36
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD double module, crimp female
Article. No: 09 14 036 3102
Double module
Crimp termination
Female
Contacts: 36
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD Quick-Lock module, male Au
Article. No: 09 14 012 2634
Single module
Han-Quick Lock
®
termination
Male
Contacts: 12
Conductor cross-section: 0.25 ... 1.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD Quick-Lock module, female Au
Article. No: 09 14 012 2734
Single module
Han-Quick Lock
®
termination
Female
Contacts: 12
Conductor cross-section: 0.25 ... 1.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module basic plus
Han shielded module basic plus, female
Article. No: 09 14 027 3122
Single module
With 360° shielding element
Crimp termination
Female
Contacts: 27 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module basic plus
Han shielded module basic plus, male
Article. No: 09 14 027 3022
Single module
With 360° shielding element
Crimp termination
Male
Contacts: 27 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module basic
Han shielded module basic, male
Article. No: 09 14 027 3021
Single module
With 180° shielding element
Crimp termination
Male
Contacts: 27 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module basic
Han shielded module basic, female
Article. No: 09 14 027 3121
Single module
With 180° shielding element
Crimp termination
Female
Contacts: 27 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
High density shielded module
Han HD shielded module female
Article. No: 09 14 027 3113
Single module
Crimp termination
Female
Contacts: 27 + shielding
Conductor cross-section: 0.13 ... 0.33 mm²
Rated current: 2 A
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Han
®
High density shielded module
Han HD shielded module male
Article. No: 09 14 027 3013
Single module
Crimp termination
Male
Contacts: 27 + shielding
Conductor cross-section: 0.13 ... 0.33 mm²
Rated current: 2 A
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Han
®
Domino DD Cube
Han Domino DD cube, crimp (M.1)
Article. No: 09 14 906 1001
Domino module
Small tab
Crimp termination
Male
Contacts: 6
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Domino DD Cube
Han Domino DD cube, crimp (F.1)
Article. No: 09 14 906 1101
Domino module
Small tab
Crimp termination
Female
Contacts: 6
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Domino DD Cube
Han Domino DD cube, crimp (F.2)
Article. No: 09 14 906 2101
Domino module
Large Tab
Crimp termination
Female
Contacts: 6
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Domino DD Cube
Han Domino DD cube, crimp (M.2)
Article. No: 09 14 906 2001
Domino module
Large Tab
Crimp termination
Male
Contacts: 6
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 38 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends