Han-Eco® for thermoplastic hoods / housings
  • Han-Eco® "click and mate" assembly concept
  • Optimum protection against environmental influences
  • Up to 28 contacts
  • Can be mounted to back of electrical cabinet
  • Modules from the Han-Modular® series can be used
Filters
  • Category
    Select a value Reset filter
    • Inserts
      8
  • Rated current
    Select a value Reset filter
    • ‌ 16 A
      8
  • Rated voltage
    Select a value Reset filter
    • 500 V
      8
  • Number of contacts
    Select a value Reset filter
    • 10
      2
    • 14
      2
    • 20
      2
    • 28
      2
  • Termination method
    Select a value Reset filter
    • Screw termination
      8
  • Conductor cross-section
    Select a value Reset filter
    • 0.75 ... 2.5 mm²
      8
8 products (of 8)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends