Skip to content Skip to navigation menu
R 15 Compact circular connector
Catalogue
Industrial Connectors Han®
  • 250 V / 10 A
  • Up to 7 contacts
  • Available in multiple termination techniques
  • Suitable for hoods/housings of series R 15
R 15 Compact circular connector

Part Numbers:

Image Part number Description Tech. info Quantity
R 15 07 Pos. M Insert Crimp
R 15 07 Pos. M Insert Crimp
R 15 07 Pos. M Insert Crimp
R 15-7+E-ISK-STI
09 15 007 3001 R 15-7+E-ISK-STI
R 15 07 Pos. M Insert Crimp
R 15 07 Pos. M Insert Crimp
R 15 07 Pos. M Insert Crimp
R 15-7+E-ISK-STI
09 15 007 3021 R 15-7+E-ISK-STI
R 15 07 Pos. F Insert Crimp
R 15 07 Pos. F Insert Crimp
R 15 07 Pos. F Insert Crimp
R 15-7+E-ISK-BU
09 15 007 3101 R 15-7+E-ISK-BU
R 15 07 Pos. F Insert Crimp
R 15 07 Pos. F Insert Crimp
R 15 07 Pos. F Insert Crimp
R 15-7+E-ISK-BU
09 15 007 3121 R 15-7+E-ISK-BU
Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.