Contacts
  • Standard contacts
  • Available for multiple requirement levels
  • Special contacts for D-Sub Mixed
Filters
  • Series
    Select a value Reset filter
    • D-Sub
      172
  • Identification
    Select a value Reset filter
    • High Density
      12
    • Mixed
      85
    • Standard
      69
  • Type of contact
    Select a value Reset filter
    • Coaxial contact
      27
    • Crimp contact
      110
    • Pneumatic contact
      8
    • Solder contact
      27
  • Description of the contact
    Select a value Reset filter
    • Angled
      2
    • High-end
      4
    • Short version
      13
    • Straight
      75
    • for cables RG 174 U, 188 AU, 316 U
      8
    • for cables RG 178 BU, 196 AU, 404 U
      4
    • for cables RG 179 BU, 187 AU
      7
    • for cables RG 58 CU, 141 AU
      4
    • for cables RG 59
      4
  • Rated current
    Select a value Reset filter
    • ≤ 2 A
      27
    • ≤ 10 A
      14
    • ≤ 20 A
      14
    • ≤ 30 A
      8
    • ≤ 40 A
      14
  • Conductor cross-section
    Select a value Reset filter
    • 0.05 ... 0.25 mm²
      2
    • 0.08 ... 0.21 mm²
      2
    • 0.08 ... 0.22 mm²
      1
    • 0.09 ... 0.25 mm²
      29
    • 0.13 ... 0.33 mm²
      5
    • 0.14 ... 0.22 mm²
      12
    • 0.25 ... 0.5 mm²
      4
    • 0.25 ... 0.52 mm²
      35
    • 0.33 ... 0.82 mm²
      3
    • 0.5 ... 1 mm²
      8
    • 2.5 ... 4 mm²
      14
    • 2.5 ... 6 mm²
      4
    • 4 ... 6 mm²
      18
172 products (of 172)
1/6
Compare
0
Sorteren op
Filters
0

Topics & Trends