Skip to content Skip to navigation menu
USB
Catalogue
HARTING Device Connectivity
  • According to USB 2.0 / USB 3.0 specification
USB

Part Numbers:

Image Part number Description Tech. info Quantity
USB 3.0 IP20 cable 0,5m; 2x type A 1:1
USB 3.0 IP20 cable 0,5m; 2x type A 1:1
USB 3.0 IP20 cable 0,5m; 2x type A 1:1
USB 3.0 IP20 cable 0,5m; 2x type A 1:1
09 45 145 2930 USB 3.0 IP20 cable 0,5m; 2x type A 1:1
USB 3.0 IP20 cable 1,0m; 2x type A 1:1
USB 3.0 IP20 cable 1,0m; 2x type A 1:1
USB 3.0 IP20 cable 1,0m; 2x type A 1:1
USB 3.0 IP20 cable 1,0m; 2x type A 1:1
09 45 145 2931 USB 3.0 IP20 cable 1,0m; 2x type A 1:1
USB 3.0 IP20 cable 1,5m; 2x type A 1:1
USB 3.0 IP20 cable 1,5m; 2x type A 1:1
USB 3.0 IP20 cable 1,5m; 2x type A 1:1
USB 3.0 IP20 cable 1,5m; 2x type A 1:1
09 45 145 2932 USB 3.0 IP20 cable 1,5m; 2x type A 1:1
USB 3.0 IP20 cable 2,0m; 2x type A 1:1
USB 3.0 IP20 cable 2,0m; 2x type A 1:1
USB 3.0 IP20 cable 2,0m; 2x type A 1:1
USB 3.0 IP20 cable 2,0m; 2x type A 1:1
09 45 145 2933 USB 3.0 IP20 cable 2,0m; 2x type A 1:1
USB 3.0 IP20 cable 3,0m; 2x type A 1:1
USB 3.0 IP20 cable 3,0m; 2x type A 1:1
USB 3.0 IP20 cable 3,0m; 2x type A 1:1
USB 3.0 IP20 cable 3,0m; 2x type A 1:1
09 45 145 2934 USB 3.0 IP20 cable 3,0m; 2x type A 1:1
har-port USB 2.0 A-A; PFT
har-port USB 2.0 A-A; PFT
har-port USB 2.0 A-A; PFT
har-port USB 2.0 A-A; PFT
09 45 452 1901 har-port USB 2.0 A-A; PFT
har-port USB 3.0 A-A; PFT
har-port USB 3.0 A-A; PFT
har-port USB 3.0 A-A; PFT
har-port USB 3.0 A-A; PFT
09 45 452 1902 har-port USB 3.0 A-A; PFT
har-port USB 2.0 A-A ; PFT black
har-port USB 2.0 A-A ; PFT black
har-port USB 2.0 A-A ; PFT black
har-port USB 2.0 A-A ; PFT black
09 45 452 1903 har-port USB 2.0 A-A ; PFT black
har-port USB 3.0 A-A PFT black
har-port USB 3.0 A-A PFT black
har-port USB 3.0 A-A PFT black
har-port USB 3.0 A-A PFT black
09 45 452 1904 har-port USB 3.0 A-A PFT black
har-port USB 2.0 A-B coupler silver
har-port USB 2.0 A-B coupler silver
har-port USB 2.0 A-B coupler silver
har-port USB 2.0 A-B coupler silver
09 45 452 1905 har-port USB 2.0 A-B coupler silver
har-port USB 2.0 B-A coupler silver
har-port USB 2.0 B-A coupler silver
har-port USB 2.0 B-A coupler silver
har-port USB 2.0 B-A coupler silver
09 45 452 1906 har-port USB 2.0 B-A coupler silver
har-port USB 2.0 2xMini-B; 0,5m cable
har-port USB 2.0 2xMini-B; 0,5m cable
har-port USB 2.0 2xMini-B; 0,5m cable
har-port USB 2.0 2xMini-B; 0,5m cable
09 45 452 1908 har-port USB 2.0 2xMini-B; 0,5m cable
har-port USB 2.0 2xMini-B; 1,0m cable
har-port USB 2.0 2xMini-B; 1,0m cable
har-port USB 2.0 2xMini-B; 1,0m cable
har-port USB 2.0 2xMini-B; 1,0m cable
09 45 452 1909 har-port USB 2.0 2xMini-B; 1,0m cable
har-port USB 2.0 B-B PFT cable; 0,5m
har-port USB 2.0 B-B PFT cable; 0,5m
har-port USB 2.0 B-B PFT cable; 0,5m
har-port USB 2.0 B-B PFT cable; 0,5m
09 45 452 1910 har-port USB 2.0 B-B PFT cable; 0,5m
har-port USB 2.0 B-B PFT cable; 1,0m
har-port USB 2.0 B-B PFT cable; 1,0m
har-port USB 2.0 B-B PFT cable; 1,0m
har-port USB 2.0 B-B PFT cable; 1,0m
09 45 452 1911 har-port USB 2.0 B-B PFT cable; 1,0m
har-port USB 2.0 B-B PFT cable; 1,5m
har-port USB 2.0 B-B PFT cable; 1,5m
har-port USB 2.0 B-B PFT cable; 1,5m
har-port USB 2.0 B-B PFT cable; 1,5m
09 45 452 1912 har-port USB 2.0 B-B PFT cable; 1,5m
har-port USB 2.0 B-B ;PFT 2,0m cable
har-port USB 2.0 B-B ;PFT 2,0m cable
har-port USB 2.0 B-B ;PFT 2,0m cable
har-port USB 2.0 B-B ;PFT 2,0m cable
09 45 452 1913 har-port USB 2.0 B-B ;PFT 2,0m cable
har-port USB 2.0 B-B PFT cable; 3,0m
har-port USB 2.0 B-B PFT cable; 3,0m
har-port USB 2.0 B-B PFT cable; 3,0m
har-port USB 2.0 B-B PFT cable; 3,0m
09 45 452 1914 har-port USB 2.0 B-B PFT cable; 3,0m
har-port USB 2.0 B-B ;PFT 5,0m cable
har-port USB 2.0 B-B ;PFT 5,0m cable
har-port USB 2.0 B-B ;PFT 5,0m cable
har-port USB 2.0 B-B ;PFT 5,0m cable
09 45 452 1915 har-port USB 2.0 B-B ;PFT 5,0m cable
har-port USB 2.0 A-A; PFT 0,5m cable
har-port USB 2.0 A-A; PFT 0,5m cable
har-port USB 2.0 A-A; PFT 0,5m cable
har-port USB 2.0 A-A; PFT 0,5m cable
09 45 452 1920 har-port USB 2.0 A-A; PFT 0,5m cable
har-port USB 2.0 A-A; PFT 1,0m cable
har-port USB 2.0 A-A; PFT 1,0m cable
har-port USB 2.0 A-A; PFT 1,0m cable
har-port USB 2.0 A-A; PFT 1,0m cable
09 45 452 1921 har-port USB 2.0 A-A; PFT 1,0m cable
har-port USB 2.0 A-A; PFT 1,5m cable
har-port USB 2.0 A-A; PFT 1,5m cable
har-port USB 2.0 A-A; PFT 1,5m cable
har-port USB 2.0 A-A; PFT 1,5m cable
09 45 452 1922 har-port USB 2.0 A-A; PFT 1,5m cable
har-port USB 2.0 A-A; PFT 2,0m cable
har-port USB 2.0 A-A; PFT 2,0m cable
har-port USB 2.0 A-A; PFT 2,0m cable
har-port USB 2.0 A-A; PFT 2,0m cable
09 45 452 1923 har-port USB 2.0 A-A; PFT 2,0m cable
har-port USB 2.0 A-A; PFT 3,0m cable
har-port USB 2.0 A-A; PFT 3,0m cable
har-port USB 2.0 A-A; PFT 3,0m cable
har-port USB 2.0 A-A; PFT 3,0m cable
09 45 452 1924 har-port USB 2.0 A-A; PFT 3,0m cable
har-port USB 2.0 A-A; PFT 5,0m cable
har-port USB 2.0 A-A; PFT 5,0m cable
har-port USB 2.0 A-A; PFT 5,0m cable
har-port USB 2.0 A-A; PFT 5,0m cable
09 45 452 1925 har-port USB 2.0 A-A; PFT 5,0m cable
har-port USB 2.0 A-A; PFT 4,0m cable
har-port USB 2.0 A-A; PFT 4,0m cable
har-port USB 2.0 A-A; PFT 4,0m cable
har-port USB 2.0 A-A; PFT 4,0m cable
09 45 452 1926 har-port USB 2.0 A-A; PFT 4,0m cable
har-port USB 2.0 A-A; PFT 0,15m cable
har-port USB 2.0 A-A; PFT 0,15m cable
har-port USB 2.0 A-A; PFT 0,15m cable
har-port USB 2.0 A-A; PFT 0,15m cable
09 45 452 1927 har-port USB 2.0 A-A; PFT 0,15m cable
har-port USB 2.0 A-A; PFT 0,40m cable
har-port USB 2.0 A-A; PFT 0,40m cable
har-port USB 2.0 A-A; PFT 0,40m cable
har-port USB 2.0 A-A; PFT 0,40m cable
09 45 452 1928 har-port USB 2.0 A-A; PFT 0,40m cable
har-port USB 3.0 A-A PFT cable 0,5m
har-port USB 3.0 A-A PFT cable 0,5m
har-port USB 3.0 A-A PFT cable 0,5m
har-port USB 3.0 A-A PFT cable 0,5m
09 45 452 1930 har-port USB 3.0 A-A PFT cable 0,5m
har-port USB 3.0 A-A PFT cable 1,0m
har-port USB 3.0 A-A PFT cable 1,0m
har-port USB 3.0 A-A PFT cable 1,0m
har-port USB 3.0 A-A PFT cable 1,0m
09 45 452 1931 har-port USB 3.0 A-A PFT cable 1,0m
har-port USB 3.0 A-A PFT cable 1,5m
har-port USB 3.0 A-A PFT cable 1,5m
har-port USB 3.0 A-A PFT cable 1,5m
har-port USB 3.0 A-A PFT cable 1,5m
09 45 452 1932 har-port USB 3.0 A-A PFT cable 1,5m
har-port USB 3.0 A-A PFT cable 2,0m
har-port USB 3.0 A-A PFT cable 2,0m
har-port USB 3.0 A-A PFT cable 2,0m
har-port USB 3.0 A-A PFT cable 2,0m
09 45 452 1933 har-port USB 3.0 A-A PFT cable 2,0m
har-port USB 3.0 A-A PFT cable 3,0m
har-port USB 3.0 A-A PFT cable 3,0m
har-port USB 3.0 A-A PFT cable 3,0m
har-port USB 3.0 A-A PFT cable 3,0m
09 45 452 1934 har-port USB 3.0 A-A PFT cable 3,0m
har-port USB 3.0 A-A PFT cable 5,0m
har-port USB 3.0 A-A PFT cable 5,0m
har-port USB 3.0 A-A PFT cable 5,0m
har-port USB 3.0 A-A PFT cable 5,0m
09 45 452 1935 har-port USB 3.0 A-A PFT cable 5,0m
har-port USB 2.0 Mini-B; 0,5m cable
har-port USB 2.0 Mini-B; 0,5m cable
har-port USB 2.0 Mini-B; 0,5m cable
har-port USB 2.0 Mini-B; 0,5m cable
09 45 452 1940 har-port USB 2.0 Mini-B; 0,5m cable
har-port 2x USB 2.0 A-A; 0,5m cable
har-port 2x USB 2.0 A-A; 0,5m cable
har-port 2x USB 2.0 A-A; 0,5m cable
har-port 2x USB 2.0 A-A; 0,5m cable
09 45 452 1950 har-port 2x USB 2.0 A-A; 0,5m cable
har-port 2x USB 2.0 A-A 1,5m cable
har-port 2x USB 2.0 A-A 1,5m cable
har-port 2x USB 2.0 A-A 1,5m cable
har-port 2x USB 2.0 A-A 1,5m cable
09 45 452 1952 har-port 2x USB 2.0 A-A 1,5m cable
har-port 2x USB 2.0 A-A 2,0m cable
har-port 2x USB 2.0 A-A 2,0m cable
har-port 2x USB 2.0 A-A 2,0m cable
har-port 2x USB 2.0 A-A 2,0m cable
09 45 452 1953 har-port 2x USB 2.0 A-A 2,0m cable
har-port 2x USB 2.0 A-A 3,0m cable
har-port 2x USB 2.0 A-A 3,0m cable
har-port 2x USB 2.0 A-A 3,0m cable
har-port 2x USB 2.0 A-A 3,0m cable
09 45 452 1954 har-port 2x USB 2.0 A-A 3,0m cable
har-port 2x USB 2.0 A-A 5,0m cable
har-port 2x USB 2.0 A-A 5,0m cable
har-port 2x USB 2.0 A-A 5,0m cable
har-port 2x USB 2.0 A-A 5,0m cable
09 45 452 1955 har-port 2x USB 2.0 A-A 5,0m cable
har-port USB 2.0 A-A PFT black 0,5m
har-port USB 2.0 A-A PFT black 0,5m
har-port USB 2.0 A-A PFT black 0,5m
har-port USB 2.0 A-A PFT black 0,5m
09 45 452 1960 har-port USB 2.0 A-A PFT black 0,5m
har-port USB 2.0 A-A PFT black 1,0m
har-port USB 2.0 A-A PFT black 1,0m
har-port USB 2.0 A-A PFT black 1,0m
har-port USB 2.0 A-A PFT black 1,0m
09 45 452 1961 har-port USB 2.0 A-A PFT black 1,0m
har-port USB 2.0 A-A PFT black 1,5m
har-port USB 2.0 A-A PFT black 1,5m
har-port USB 2.0 A-A PFT black 1,5m
har-port USB 2.0 A-A PFT black 1,5m
09 45 452 1962 har-port USB 2.0 A-A PFT black 1,5m
har-port USB 2.0 A-A PFT black 2,0m
har-port USB 2.0 A-A PFT black 2,0m
har-port USB 2.0 A-A PFT black 2,0m
har-port USB 2.0 A-A PFT black 2,0m
09 45 452 1963 har-port USB 2.0 A-A PFT black 2,0m
har-port USB 2.0 A-A PFT black 3,0m
har-port USB 2.0 A-A PFT black 3,0m
har-port USB 2.0 A-A PFT black 3,0m
har-port USB 2.0 A-A PFT black 3,0m
09 45 452 1964 har-port USB 2.0 A-A PFT black 3,0m
har-port USB 2.0 A-A PFT black 5,0m
har-port USB 2.0 A-A PFT black 5,0m
har-port USB 2.0 A-A PFT black 5,0m
har-port USB 2.0 A-A PFT black 5,0m
09 45 452 1965 har-port USB 2.0 A-A PFT black 5,0m
har-port USB 3.0 A-A PFT black 0,5m
har-port USB 3.0 A-A PFT black 0,5m
har-port USB 3.0 A-A PFT black 0,5m
har-port USB 3.0 A-A PFT black 0,5m
09 45 452 1970 har-port USB 3.0 A-A PFT black 0,5m
har-port USB 3.0 A-A PFT black 1,0m
har-port USB 3.0 A-A PFT black 1,0m
har-port USB 3.0 A-A PFT black 1,0m
har-port USB 3.0 A-A PFT black 1,0m
09 45 452 1971 har-port USB 3.0 A-A PFT black 1,0m
har-port USB 3.0 A-A PFT black 1,5m
har-port USB 3.0 A-A PFT black 1,5m
har-port USB 3.0 A-A PFT black 1,5m
har-port USB 3.0 A-A PFT black 1,5m
09 45 452 1972 har-port USB 3.0 A-A PFT black 1,5m
har-port USB 3.0 A-A PFT black 2,0m
har-port USB 3.0 A-A PFT black 2,0m
har-port USB 3.0 A-A PFT black 2,0m
har-port USB 3.0 A-A PFT black 2,0m
09 45 452 1973 har-port USB 3.0 A-A PFT black 2,0m
har-port USB 3.0 A-A PFT black 3,0m
har-port USB 3.0 A-A PFT black 3,0m
har-port USB 3.0 A-A PFT black 3,0m
har-port USB 3.0 A-A PFT black 3,0m
09 45 452 1974 har-port USB 3.0 A-A PFT black 3,0m
har-port USB 3.0 A-A PFT black 5,0m
har-port USB 3.0 A-A PFT black 5,0m
har-port USB 3.0 A-A PFT black 5,0m
har-port USB 3.0 A-A PFT black 5,0m
09 45 452 1975 har-port USB 3.0 A-A PFT black 5,0m
Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.