Matching Products
Matching Products NEW
Device side / Panel feed through
1
Part number: 33 57 111 0405 002
Hybr.cable Assy,DC,40m,FO+POW-MM-1xHAN3A
Hybr.cable Assy,DC,40m,FO+POW-MM-1xHAN3A

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Hybrid cable (copper/FO)
Multimode, DC version
Cable length: 40 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 33 57 111 0405 002
Hybr.cable Assy,DC,40m,FO+POW-MM-1xHAN3A
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
1
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    Han® 3 A Metal
    LC duplex
  • Type of cable Hybrid cable (copper/FO)
  • Description of the cable
    Multimode
    DC version
Version
  • Cable length 40 m
  • Core structure
    2x G50 / 125 µm
    3x 2.5 mm²
Technical characteristics
  • Cable diameter 12.6 mm
Material properties
  • Material (cable) PVC
  • RoHS compliant with exemption
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • California Proposition 65 substances Yes
Commercial data
  • Packaging size 1
  • Net weight 0.1 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140151475
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare