Har-flex fe 12P,dbl end flat cable,0.26m

Image is for illustration purposes only. Please refer to product description.

Har-flex fe 12P,dbl end flat cable,0.26m

Copper cable, (flat), Pre-assembled on both sides, Cable length: 0.26 m

Part number:  33 15 243 0360 017

  • Category Cable assemblies
  • Series har-flex®
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
  • Connector 2
    har-flex®
    Female connector
  • Type of cable Copper cable (flat)
  • Cable length 0.26 m
  • Number of cores 12
  • Core structure 12x AWG 30
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 4.95 g
  • Country of origin China
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)