Har-flex 26Pole,Dul-end,W/O SR,L=100mm

Image is for illustration purposes only. Please refer to product description.

Har-flex 26Pole,Dul-end,W/O SR,L=100mm

Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.1 m

Part number:  33 15 243 0100 375

  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
  • Connector 2
    har-flex®
    Female connector
    Different connector direction
  • Type of cable Copper cable (flat)
  • Cable length 0.1 m
  • Number of cores 26
  • Core structure 26x AWG 30
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • California Proposition 65 substances No
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)

Topics & Trends