(Autologout in 29 Min 12 Sek)
This product is not orderable anymore.  Contact your local distribution partner for alternatives.
Han3A RJ45 Hybrid Cat5 PFT 8+4p plastic

Image is for illustration purposes only. Please refer to product description.

Han3A RJ45 Hybrid Cat5 PFT 8+4p plastic

Part number:  09 45 225 1300

  • Category Connector
  • Series RJ45 Hybrid
  • Element Panel feed through
  • Specification Straight
  • Size Han® 3 A
  • Number of contacts 8
  • Additional contacts 4x 48 V
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Material (hood/housing) Polycarbonate
  • Colour (hood/housing) Black
  • Net weight 44.5 g
  • RoHS compliant
  • PROFINET Yes