Matching Products
Matching Products NEW
Contacts
16
Combinables
7
Tools
1
Hoods/Housings
28
Part number: 11 05 105 3012
Han-Yellock module M-c, red
Han-Yellock module M-c, red

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Module
Crimp termination
Male
Polycarbonate (PC)
RAL 3000 (flame red)
Rated current: ‌20 A
Contacts: 5
Conductor cross-section: 0.14 ... 4 mm²
Copper alloy
Silver plated
Notes
Compare
NEW
Derating tool
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 11 05 105 3012
Han-Yellock module M-c, red
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
16
Combinables
7
Tools
1
Hoods/Housings
28
Product Details
Identification
  • Category Inserts
  • Series Han-Yellock®
  • Element Module
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 5
Technical characteristics
  • Conductor cross-section 0.14 ... 4 mm²
  • Rated current ‌ 20 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 2 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 3000 (flame red)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 6.7 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140109773
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Yellock®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare