Matching Products
Matching Products NEW
Accessories
11
Part number: 11 12 600 1702
Han-Yellock 60-feed through hood-M32
Han-Yellock 60-feed through hood-M32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through housing
Size: Han-Yellock® 60
Screw locking
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 11 12 600 1702
Han-Yellock 60-feed through hood-M32
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
11
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Yellock®
  • Type of hood/housing Panel feed through housing
Version
  • Size Han-Yellock® 60
  • Version Top entry
  • Cable entry 1x M32
  • Locking type Screw locking
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Un-/locking temperature -10 ... +85 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7021 (black grey)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 450 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140181465
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Yellock®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare