Han TC70 male contact AWG8

Image is for illustration purposes only. Please refer to product description.

Han TC70 male contact AWG8

Crimp contact, Operating current: ≤70A, Male, Copper alloy, Silver plated, AWG 8

Part number:  09 11 000 6189

  • Category Contacts
  • Series TC 70
  • Type of contact Crimp contact
  • Gender Male
  • Conductor cross-section AWG 8
  • Operating current ≤ 70 A
  • Contact resistance ≤ 0.5 mΩ
  • Limiting temperature -40 ... +125 °C
  • Stripping length 15.5 mm
  • Mating cycles ≥ 500
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Specifications
    IEC 61984
    EN 60664-1
  • Packaging size 10
  • Net weight 9.35 g
  • Country of origin Germany
  • European customs tariff number 85359000