This product is available upon request. Please contact your local HARTING subsidiary.
Han-Smart® HEM SO 50

Image is for illustration purposes only. Please refer to product description.

Han-Smart® HEM SO 50

HEM module, Connector with integrated AC voltage and current detection for energy measurement, Axial screw termination, Female, Contacts: 4, Optional PE contact module and signal module, Conductor cross-section: 10 ... 25 mm², Rated current: ≤63 A, Polycarbonate (PC), RAL 7032 (pebble grey)

Part number:  09 80 504 1200

  • Category Modules
  • Series Han-Modular®
  • Identification Han-Smart®
  • Type of module HEM module
  • Description of the module Connector with integrated AC voltage and current detection for energy measurement
  • Termination method Axial screw termination
  • Gender Female
  • Number of contacts 4
  • Additional contacts Optional PE contact module and signal module
  • Input voltage 24 V DC ±10 %
  • Current consumption 100 mA
  • Conductor cross-section 10 ... 25 mm²
  • Rated current ≤ 63 A
  • Rated voltage 230 V / 400 V
  • Pollution degree 2
  • Tightening torque
    ‌6 Nm @ 10 mm²
    ‌6 Nm @ 16 mm²
    ‌7 Nm @ 25 mm²
  • Wrench size 4
  • Voltage measuring range 20 ... 277 V AC @ 50 / 60 Hz
  • Current measurement range 5 ... 50 A AC @ 50 / 60 Hz
  • Measurement accuracy ± 2 %
  • Measurement category III
  • Limiting temperature -20 ... +55 °C
  • Relative humidity 5 ... 95 %
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • Specifications
    EN 61000-6-2
    EN 61000-6-4
    EN 61010-1
    EN 61010-2-030
    EN 61326-1
  • CE Yes
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440218 Module for industrial connectors (data)

Topics & Trends