This product is available upon request. Please contact your local HARTING subsidiary.
Han-Smart® HEM PL MTCP

Image is for illustration purposes only. Please refer to product description.

Han-Smart® HEM PL MTCP

HEM module, Modbus TCP Communication interface for the use in combination with 09 80 504 1200, Male, Polycarbonate (PC), RAL 7032 (pebble grey)

Part number:  09 80 416 0100

  • Category Modules
  • Series Han-Modular®
  • Identification Han-Smart®
  • Type of module HEM module
  • Description of the module Modbus TCP Communication interface for the use in combination with 09 80 504 1200
  • Gender Male
  • Termination
    har-flexicon®, 2-pin
    Modbus TCP specification V1.1b: ix Industrial® Type A
  • Details
    Must be sourced with PELV or SELV acc. EN 50178.
    Voltage source must be galvanically isolated from power mains.
  • Input voltage 24 V DC ±10 %
  • Current consumption 100 mA
  • Limiting temperature -20 ... +55 °C
  • Relative humidity 5 ... 95 %
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • Specifications
    EN 61000-6-2
    EN 61000-6-4
    EN 61010-1
    EN 61010-2-030
    EN 61326-1
  • CE Yes
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440218 Module for industrial connectors (data)

Topics & Trends