Matching Products
Matching Products NEW
Part number: 33 50 C50 0276 030
Han Q7/0 CA 8G2,5 m/- st/-PVC, 3m
Han Q7/0 CA 8G2,5 m/- st/-PVC, 3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Cable length: 3 m
Notes
Compare
Part number: 33 50 C50 0276 030
Han Q7/0 CA 8G2,5 m/- st/-PVC, 3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Han® Q
  • Identification 7/0
  • Element Cable assemblies
  • Specification Pre-assembled on one side
Version
  • Cable length 3 m
  • Size 3 A
  • Number of contacts 7
  • PE contact Yes
  • Details
    Not be coupled or decoupled under electrical load.
    Assembly and installation must be carried out by a qualified electrician.
    Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140334779
  • eCl@ss 27060327 Assembled power cable
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare