Matching Products
Matching Products NEW
Part number: 09 12 000 9969
Han Power S Durchführungsdichtung 7-10
Han Power S Durchführungsdichtung 7-10

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Grommet
Han-Power® S
NBR
Black
Notes
Compare
Part number: 09 12 000 9969
Han Power S Durchführungsdichtung 7-10
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Grommet
  • Description of the accessory Han-Power® S
Technical characteristics
  • Cable diameter 7 ... 10 mm
Material properties
  • Material (seal) NBR
  • Colour (seal) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
Commercial data
  • Packaging size 10
  • Net weight 17 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • GTIN 5713140016408
  • ETIM EC002943
  • eCl@ss 27440291 Connector component (parts)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Power®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare