Han Power-S Metall 10mm²

Image is for illustration purposes only. Please refer to product description.

Han Power-S Metall 10mm²

Han Power-S Metall 10mm²

Part number:  09 12 008 4951

  • Category Energy distributor
  • Series of hoods/housings Han-Power® S
  • Element Energy distributor
  • Specification
    Female insert
    With 1x Han® Q 4/2
    in Han-Compact® Housings, bulkhead mounting
  • Termination method IDC insulation displacement termination
  • Number of contacts 4
  • PE contact Yes
  • Conductor cross-section 10 mm²
  • Rated current 40 A
  • Rated voltage conductor-earth 400 V
  • Rated voltage conductor-conductor 690 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated current (signal) 10 A
  • Rated voltage (signal) 250 V
  • Rated impulse voltage (signal) 4 kV
  • Pollution degree (signal) 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to UL (signal) 250 V
  • Rated voltage acc. to CSA 250 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 0.3 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Material (contacts) Copper alloy
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Specifications
    IEC 61984
    EN 60664-1
  • CE Yes
  • Packaging size 1
  • Net weight 1,117.78 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27142409 Small distribution board