配套产品
配套产品
Successor Products
2
Combinables
4
型号: 09 35 431 0401
Han PP Power L plug metal fix coding
Han PP Power L plug metal fix coding

图片仅供参考,请查阅产品说明。

属性概述
连接器
连接器组 符合 AIDA, 带固定编码, 手指保护
弹片接线
额定电流: ‌16 A
插针: 5
铜合金
镍表面镀金 界面端, 镍表面镀锡 接线端
PushPull
材料: 金属
防护等级: IP65, IP67
注释
比较
此产品不再可订购。您可以使用替代产品 09354330401
型号: 09 35 431 0401
Han PP Power L plug metal fix coding
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Successor Products
2
Combinables
4
产品详情
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification Power L
  • Element Connector sets
  • Specification
    AIDA compliant
    With fixed coding
    Finger safe
  • Features
    Intuitive locking mechanism
    Field assembly without tools
Version
  • Termination method Spring clamp termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm²
  • Conductor cross-section [AWG] AWG 18 ... AWG 13
  • Rated current ‌ 16 A
  • Rated voltage 24 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Stripping length
    10 mm Conductors
    44 mm cable jacket
  • Tightening torque ‌3 Nm
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 9 ... 13 mm
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material (hood/housing) Metal
  • Material (O-ring) NBR
  • Material (internal seal) NBR
  • Material (cable seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status 준수
  • China RoHS e
  • REACH Annex XVII substances no
  • REACH ANNEX XIV substances no
  • REACH SVHC substances no
Specifications and approvals
  • Specifications IEC 61076-3-117 버전 14 (V14)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals DNV GL
  • PROFINET
Commercial data
  • Packaging size 1
  • Net weight 96.2 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140054523
  • eCl@ss 27440114 Rectangular connector (for field assembly)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
文档
数据表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较