Matching Products
Matching Products NEW
Successor Products
1
Combinables
5
Part number: 09 35 431 0313
Han PP Power L PFT metal var. coding
Han PP Power L PFT metal var. coding

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed trough set AIDA compliant, Variable coding, Finger safe
Cage-clamp termination
Rated current: ‌16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Metal
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09354340311.
Part number: 09 35 431 0313
Han PP Power L PFT metal var. coding
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
5
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification Power L
  • Element Panel feed trough set
  • Specification
    AIDA compliant
    Variable coding
    Finger safe
  • Features Intuitive locking mechanism
Version
  • Termination method Cage-clamp termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
  • Pack contents incl. bulkhead mounted housing and male insert
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm²
  • Conductor cross-section AWG 18 ... AWG 13
  • Rated current ‌ 16 A
  • Rated voltage 24 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Stripping length
    10 mm Conductors
    44 mm cable jacket
  • Tightening torque ‌3 Nm
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material (hood/housing) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-117 Variant 14 (V14)
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 63.8 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140054509
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare