Matching Products
Matching Products NEW
Successor Products
1
Combinables
5
Part number: 09 35 431 0311
Han PP Power L PFT metal fix coding
Han PP Power L PFT metal fix coding

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed trough set AIDA compliant, With fixed coding, Finger safe
Spring clamp termination
Rated current: ‌16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Metal
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09354330311.
Part number: 09 35 431 0311
Han PP Power L PFT metal fix coding
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
5
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification Power L
  • Element Panel feed trough set
  • Specification
    AIDA compliant
    With fixed coding
    Finger safe
  • Features
    Intuitive locking mechanism
    Field assembly without tools
Version
  • Termination method Spring clamp termination
  • Shielding Unshielded
  • Number of contacts 5
  • Locking type PushPull
  • Pack contents incl. bulkhead mounted housing and male insert
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm²
  • Conductor cross-section AWG 18 ... AWG 13
  • Rated current ‌ 16 A
  • Rated voltage 24 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Stripping length
    10 mm Conductors
    44 mm cable jacket
  • Tightening torque ‌3 Nm
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material (hood/housing) Metal
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-117 Variant 14 (V14)
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 64.6 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140054493
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare