Matching Products
Matching Products NEW
Modules
2
Device side / Panel feed through
2
Part number: 09 48 C3C 6004 005
Han M12 D-cod 4-pol f - RJ45 PUR 0.5m
Han M12 D-cod 4-pol f - RJ45 PUR 0.5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Notes
Compare
Part number: 09 48 C3C 6004 005
Han M12 D-cod 4-pol f - RJ45 PUR 0.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Modules
2
Device side / Panel feed through
2
Product Details
Identification
  • Category System cabling
  • Series
    Han-Modular®
    RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    Han® M12 module
    Female Straight
  • Connector 2 RJ45 Gigalink
  • Type of cable Copper cable (round)
Version
  • Cable length 0.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Shielding Shielded
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +70 °C
  • Cable diameter 6.5 mm ± 0.2 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140272880
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare