Matching Products
Matching Products NEW
Combinables
12
Inserts
4
Part number: 09 62 810 0391
Han High Temp 10B Base Panel 2 levers
Han High Temp 10B Base Panel 2 levers

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Size: 10 B
Low construction
Double locking lever
Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): FPM
Notes
Compare
Load in configurator
Part number: 09 62 810 0391
Han High Temp 10B Base Panel 2 levers
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
12
Inserts
4
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® High Temp
  • Type of hood/housing Bulkhead mounted housing
  • Type Low construction
Version
  • Size 10 B
  • Locking type Double locking lever
Technical characteristics
  • Limiting temperature -40 ... +200 °C With Han® High Temp components
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) FPM
  • Colour (seal) Red
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140073982
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® High Temp
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare