This product is not orderable anymore.  Contact your local distribution partner for alternatives.
Han HC650 crimp module F

Image is for illustration purposes only. Please refer to product description.

Han HC650 crimp module F

Inserts, Crimp termination, Female, Polycarbonate, Polyamide, RAL 7032 (pebble grey), Rated current: 650A, Conductor cross-section: 70 ... 240mm²

Part number:  09 11 001 3111

  • Category Inserts
  • Series Han® HC Modular
  • Identification 650
  • Termination method Crimp termination
  • Gender Female
  • Details Please order crimp contacts separately.
  • Conductor cross-section 70 ... 240 mm²
  • Wire outer diameter
    ≤27 mm
    ≤32 mm @ 240 mm²
  • Rated current 650 A
  • Rated voltage 4,000 V
  • Rated impulse voltage 18 kV
  • Pollution degree 3
  • Insulation resistance ≥ 1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Material (insert)
    Polyamide
    Polycarbonate
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications
    IEC 61984
    EN 60664-1
  • Approvals DNV GL
  • Packaging size 1
  • Net weight 67.62 g
  • Country of origin Germany
  • European customs tariff number 85389099