Matching Products
Matching Products NEW
Successor Products
2
Combinables
8
Accessories
4
Inserts
8
Part number: 19 15 503 1401
Han F+B hood-gg-M25
Han F+B hood-gg-M25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
With three through holes for fixing screws
Screw locking
Top entry
1x M25
Material (hood/housing): Polypropylen
Black
Material (seal): EPDM/TPE
Notes
Compare
This product is not orderable anymore. You can use the successor 19155131403.
Part number: 19 15 503 1401
Han F+B hood-gg-M25
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
2
Combinables
8
Accessories
4
Inserts
8
Product Details
Identification
  • Category Hoods/Housings
  • Series Han® F+B
  • Type of hood/housing Hood
  • Description of hood/housing With three through holes for fixing screws
Version
  • Version Top entry
  • Cable entry 1x M25
  • Locking type Screw locking
  • Field of application Connector for food+beverage industry
  • Details
    Cleaning: For cleaning with high pressure lances, a cleaning distance > 30 cm is recommended in order to avoid mechanical damage to the connector’s exterior parts.
    Strain relief:A suitable strain relief is required to enable the F+B connectorto resist the stress caused e.g. by the daily cleaning of the machinery. DIN VDE 0100-520: 2013-06 defines the stress relief for a connector depending on the outer diameter of the cable.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP67 locked condition
    IP6K9K acc. to ISO 20653
Material properties
  • Material (hood/housing) Polypropylen
  • Roughness of the surface ≤ 1.12 µm
  • Colour (hood/housing) Black
  • Material (seal) EPDM/TPE
  • Colour (seal) Blue
  • Material flammability class acc. to UL 94 HB
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • EG1935/2004 compliant
Specifications and approvals
  • Approvals
    CE
    Ecolab Topactive 200
    Ecolab Topactive 500
    Ecolab Topax 66
    Ecolab Topactive OKTO
    Ecolab Topax 990
    FDA 21 CFR 177.1520
    FDA 21 CFR 177.2600
Commercial data
  • Packaging size 1
  • Net weight 54.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140124332
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare