Han F+B dirt protection-M25-size2

Image is for illustration purposes only. Please refer to product description.

Han F+B dirt protection-M25-size2

Dirt protection, Size 2

Part number:  09 15 500 9912

  • Category Accessories
  • Type of accessory Dirt protection
  • Description of the accessory Size 2
  • Size M25
  • Material (accessories) EPDM
  • Colour (accessories) Blue
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 10
  • Net weight 0.78 g
  • Country of origin Germany
  • European customs tariff number 40169300