Matching Products
Matching Products NEW
Contacts
4
Combinables
3
Tools
1
Hoods/Housings
21
Part number: 19 41 006 3103
Han-Eco Mod.6 TC70-FI-CRT-w. Bridge V2
Han-Eco Mod.6 TC70-FI-CRT-w. Bridge V2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Female
Polyamide (PA)
Black
Rated current: ‌110 A
Size: 10 B
Contacts: 6
Conductor cross-section: 4 ... 25 mm²
Notes
Compare
Part number: 19 41 006 3103
Han-Eco Mod.6 TC70-FI-CRT-w. Bridge V2
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
3
Tools
1
Hoods/Housings
21
Product Details
Identification
  • Category Inserts
  • Series Han-Eco®
Version
  • Termination method Crimp termination
  • Gender Female
  • Size 10 B
  • Number of contacts 6
  • PE contact Yes
  • Details
    Please order crimp contacts separately.
    Working Contacts: TC 70 Contacts
    PE Contact: Han-Eco Mod.-SMC-MC/FC-CRT-PE
    Including contact bridge (three contacts)
    Coding version 2
Technical characteristics
  • Conductor cross-section 4 ... 25 mm²
  • Rated current ‌ 110 A
  • Rated voltage 1,000 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 1
  • Net weight 27.3 g
  • Country of origin USA
  • European customs tariff number 85366990
  • GTIN 5713140432680
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare