Han-Eco 6B-Cover-w. SL-w. cord-HTE/HSE

Image is for illustration purposes only. Please refer to product description.

Han-Eco 6B-Cover-w. SL-w. cord-HTE/HSE

Protection cover, for hoods, Size: 6 B, Single locking lever, Polyamide, Fibre-glass reinforced, Material (hood/housing): Polyamide, Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66

Part number:  19 43 006 5442

  • Category Hoods/Housings
  • Series of hoods/housings Han-Eco® B
  • Type of hood/housing Protection cover
  • Description of hood/housing for hoods
  • Locking type Single locking lever
  • Size 6 B
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP66
  • Material (hood/housing)
    Fibre-glass reinforced
    Polyamide
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Colour (seal) RAL 9005 (jet black)
  • Material (locking)
    Fibre-glass reinforced
    Polyamide
  • Colour (locking) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • Specifications
    IEC 61984
    EN 45545-2 R22: HL1, HL2, HL3
    EN 45545-2 R24: HL1, HL2, HL3
    EN 45545-2 R23: HL1, HL2, HL3
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85389099
  • eCl@ss 27440208 Cap for industrial connectors