Matching Products
Matching Products NEW
Part number: 19 46 000 9996
Han-Eco 10A gasket
Han-Eco 10A gasket

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Profile gasket
Size: 10 A
NBR
Black
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 19 46 000 9996
Han-Eco 10A gasket
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han-Eco® A
  • Type of accessory Profile gasket
Version
  • Size 10 A
Material properties
  • Material (seal) NBR
  • Colour (seal) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 2
  • Net weight 2.3 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • GTIN 5713140191266
  • ETIM EC002943
  • eCl@ss 27440291 Connector component (parts)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Eco®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare