Matching Products
Matching Products NEW
Successor Products
3
Combinables
17
Accessories
2
Inserts
46
Frames
2
Part number: 09 62 810 0422
Han EMC/B 10 Hood Top Entry PG 21
Han EMC/B 10 Hood Top Entry PG 21

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 10 B
High construction
Double locking lever
Top entry
1x Pg 21
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Notes
Compare
This product is not orderable anymore. You can use the successor 19628100426XL.
Part number: 09 62 810 0422
Han EMC/B 10 Hood Top Entry PG 21
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
3
Combinables
17
Accessories
2
Inserts
46
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings
    Han® EMC/B
    Han® High Temp
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 10 B
  • Version Top entry
  • Cable entry 1x Pg 21
  • Locking type Double locking lever
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Limiting temperature
    -40 ... +125 °C
    -40 ... +200 °C With Han® High Temp components
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 173.2 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140073999
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare