(Autologout in 29 Min 12 Sek)
Han C-male contact-c 6mm² (Au)

Image is for illustration purposes only. Please refer to product description.

Han C-male contact-c 6mm² (Au)

Part number:  09 32 000 6118

  • Category Contacts
  • Series Han® C
  • Type of contact Crimp contact
  • Gender Male
  • Conductor cross-section 6 mm²
  • Conductor cross-section AWG 10
  • Operating current ≤ 40 A
  • Contact resistance ≤ 1 mΩ
  • Stripping length 9.5 mm
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • Net weight 3.23 g
  • RoHS compliant with exemption
  • Specifications
    IEC 61984
    EN 60664-1