Matching Products
Matching Products NEW
Combinables
1
Tools
2
Spare Part
1
Part number: 09 12 004 3116
Han 4Brid-F-c + 2LWL-M-HCS-Halt.-c (K)
Han 4Brid-F-c + 2LWL-M-HCS-Halt.-c (K)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌10 A
Size: 3 A
Contacts: 2 + 4 electrical contacts 10 A + option for PE
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 09 12 004 3116
Han 4Brid-F-c + 2LWL-M-HCS-Halt.-c (K)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
2
Spare Part
1
Product Details
Identification
  • Category Inserts
  • Series Han-Brid®
  • Identification Han-Brid® FO
  • Specification Hybrid field bus connector
Version
  • Gender Female
  • Size 3 A
  • Number of contacts 2
  • further contacts + 4 electrical contacts 10 A + option for PE
  • Details
    Cable side
    Unloaded
    for HCS® fibre
Technical characteristics
  • Rated current ‌ 10 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 7.14 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140017191
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 04
Chapter Han-Brid®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare