Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Inserts
4
Part number: 19 36 006 1541
Han 6B Ex-HSE-LC-M25 for SL
Han 6B Ex-HSE-LC-M25 for SL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 6 B
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Notes
Compare
Load in configurator
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 19 36 006 1541
Han 6B Ex-HSE-LC-M25 for SL
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
Inserts
4
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® Ex
  • Type of hood/housing Hood
Version
  • Size 6 B
  • Version Side entry
  • Cable entry 1x M25
  • Locking type Single locking lever
  • Field of application Connectors for explosion hazardous environments
  • Details ATTENTION! Only to be used with Han® Ex inserts!
Technical characteristics
  • Limiting temperature -20 ... +40 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65 With cable gland
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 5015 (sky blue)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 257 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140181519
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare