Matching Products
Matching Products NEW
Combinables
4
Accessories
1
Spare Part
1
Hoods/Housings
78
Part number: 09 20 010 2812 XL
Han A10 Pos. F Insert Screw BigPack 340
Han A10 Pos. F Insert Screw BigPack 340

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 10 A
Contacts: 10
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
NEW
Derating tool
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 09 20 010 2812 XL
Han A10 Pos. F Insert Screw BigPack 340
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
1
Spare Part
1
Hoods/Housings
78
Product Details
Identification
  • Category Inserts
  • Series Han A®
Version
  • Termination method Screw termination
  • Gender Female
  • Size 10 A
  • Number of contacts 10
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Tightening torque ‌0.5 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 340
  • Net weight 48.7 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140185395
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare