Matching Products
Matching Products NEW
Combinables
44
Accessories
15
Inserts
25
Frames
2
Part number: 19 30 006 0447
Han B Hood Top Entry HC 2 Pegs M32
Han B Hood Top Entry HC 2 Pegs M32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 6 B
High construction
Single locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Load in configurator
Customize
Part number: 19 30 006 0447
Han B Hood Top Entry HC 2 Pegs M32
Notes
Compare
Load in configurator
Customize
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
44
Accessories
15
Inserts
25
Frames
2
Product Details
Identifikation
  • Kategori 上売/底座
  • Serie afstikhuse/chassis-/sokkel-huse Han® B
  • Type af kappe/hus 上壳
  • Type 高结构
Version
  • Størrelse 6 B
  • Version 顶出线
  • Antal kabelindgange 1
  • Kabelindføring 1x M32
  • Låsetype 单锁扣
  • Anvendelsesområde 用于工业连接器的标准上売/底座
Tekniske egenskaber
  • Begrænsende temperatur -40 ... +125 °C
  • Bemærkning om den begrænsede temperatur 用作符合 IEC 61984 标准的连接器。
  • Koblingscyklusser ≥ 500
  • Beskyttelsesgrad i henhold til IEC 60529
    IP65
    IP66
    IP67
  • Typecertificering i henhold til UL 50/UL 50E
    4
    4X
    12
Materialeegenskaber
  • Materiale (stikhus/hus) 压铸铝
  • Overflade (stikhus/chassis-/sokkel-huse) 粉末涂层
  • Farve (kappe/hus) RAL 7037(土灰)
  • RoHS 符合
  • ELV-status compliant
  • Kina RoHS e
  • REACH bilag XVII-stoffer Not contained
  • REACH BILAG XIV-stoffer 不包含
  • REACH SVHC-stoffer Not contained
  • California Proposition 65 stoffer 不包含
  • Brandsikring på jernbanekøretøjer EN 45545-2 (2020-08) + A1 (2023-10)
  • Krav indstillet med risikoniveauer
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifikationer og godkendelser
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Godkendelser
    CE
    DNV GL
Erhvervsmæssig data
  • Emballagestørrelse 1
  • Nettovægt 115 g
  • Oprindelsesland 德国
  • Europæisk toldtarifnummer 85389099
  • GTIN 5713140125049
  • eCl@ss 27440202 长方形连接器的外壳
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare