Matching Products
Matching Products NEW
Combinables
11
Tools
1
Accessories
1
Inserts
82
Part number: 09 62 003 1250
Han 3 EMC Base Surface 1 Lever 1 Entry P
Han 3 EMC Base Surface 1 Lever 1 Entry P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
Size: 3 A
Single locking lever
Steel
Top entry
1x Pg 11
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Material (seal): PTFE
Notes
Compare
Part number: 09 62 003 1250
Han 3 EMC Base Surface 1 Lever 1 Entry P
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
11
Tools
1
Accessories
1
Inserts
82
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® EMC
  • Type of hood/housing Surface mounted housing
Version
  • Size 3 A
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x Pg 11
  • Locking type Single locking lever
  • Field of application Hoods/Housings for higher EMC requirements
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) PTFE
  • Material (locking) Steel
  • Surface (locking) Zinc plated
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 82 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140073074
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare