Han 3A-gw-11 +gekl.Dicht.+Verschraub.

Image is for illustration purposes only. Please refer to product description.

Han 3A-gw-11 +gekl.Dicht.+Verschraub.

Hood, With glued seal, Size: 3 A, Single locking lever, Side entry, 1x Pg 11, Material (hood/housing): Polycarbonate, RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP67, with seal screw 09 20 000 9918

Part number:  09 20 003 0623

  • Category Hoods/Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Hood
  • Description of hood/housing With glued seal
  • Locking type Single locking lever
  • Size 3 A
  • Version Side entry
  • Cable entry 1x Pg 11
  • Field of application Standard Hoods/housings for industrial applications
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP44
    IP67 with seal screw 09 20 000 9918
  • Type rating acc. to UL 50 / UL 50E
    12
    4
    4X
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Approvals DNV GL
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Packaging size 10
  • Net weight 20.36 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • eCl@ss 27440202 Shell for industrial connectors