Han 3A RJ45 plug insert 4p IDC AWG 26

Image is for illustration purposes only. Please refer to product description.

Han 3A RJ45 plug insert 4p IDC AWG 26

Connectors, Cable connector, IDC termination, Size: Han® 3 A, Contacts: 4, Conductor cross-section: 0.12 mm² Stranded

Part number:  09 45 100 1110

  • Category Connectors
  • Series RJ45
  • Element Cable connector
  • Specification RJ45
  • Termination method IDC termination
  • Size Han® 3 A
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
  • Pack contents Connector insert
  • Conductor cross-section 0.12 mm² Stranded
  • Conductor cross-section AWG 26 Stranded
  • Wire outer diameter ‌1.6 mm
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Cable diameter 6.5 ... 9.5 mm
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications EN 45545-2 R26: HL1, HL2, HL3
  • Approvals DNV GL
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • PROFINET Yes
  • Packaging size 1
  • Net weight 40.7 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440205 Contact insert for industrial connectors

Topics & Trends