Han 3A RJ45 Hybrid Cable Assembly 7,0m

Image is for illustration purposes only. Please refer to product description.

Han 3A RJ45 Hybrid Cable Assembly 7,0m

Copper cable, (round), Pre-assembled on both sides, Cable length: 7m

Part number:  09 45 715 1370

  • Category Cable
  • Series RJ45
  • Specification Pre-assembled on both sides
  • Connector 1
    Han® 3 A Hybrid
    Metal
  • Connector 2
    Han® 3 A Hybrid
    Metal
  • Type of cable Copper cable (round)
  • Number of cores 8
  • Core structure
    4x 6.0 mm²
    4x AWG 22/7
  • Cable length 7 m
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Material (cable) FRNC
  • Colour (cable) Green
  • Packaging size 1