Matching Products
Matching Products NEW
Combinables
16
Tools
1
Accessories
4
Spare Part
1
Inserts
7
Part number: 09 20 003 0804
Han 3A-HBMA-SL-red
Han 3A-HBMA-SL-red

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Angled
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Powder-coated
Red
Material (seal): NBR
Notes
Compare
Part number: 09 20 003 0804
Han 3A-HBMA-SL-red
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
16
Tools
1
Accessories
4
Spare Part
1
Inserts
7
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing Angled
Version
  • Size 3 A
  • Locking type Single locking lever
  • Field of application Standard Hoods/housings for industrial applications
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) Red
  • Material (seal) NBR
  • Material (locking) Steel
  • Surface (locking) Zinc plated
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 63 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140279247
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare