Han 3A-AK-QB

Image is for illustration purposes only. Please refer to product description.

Han 3A-AK-QB

Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Steel

Part number:  09 20 003 5422

  • Category Hoods/Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Protection cover
  • Description of hood/housing
    for hoods
    With fixing cord
    Metal
  • Locking type Single locking lever
  • Size 3 A
  • Field of application Standard Hoods/housings for industrial applications
  • Details for mounted male insert
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP65 / IP67 with seal screw 09 20 000 9918
    IP44
  • Material (locking) Steel
  • Surface (locking) Zinc plated
  • RoHS compliant with exemption
  • RoHS exemptions 6a: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Approvals DNV GL
  • Packaging size 10
  • Net weight 29.96 g
  • Country of origin Romania
  • Customs tariff number 85389099