Matching Products
Matching Products NEW
Combinables
8
Accessories
11
Inserts
47
Frames
2
Part number: 19 37 024 0427
Han 24M Hood Top Entry 4 pegs M32
Han 24M Hood Top Entry 4 pegs M32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 24 B
High construction
Double locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Load in configurator
Part number: 19 37 024 0427
Han 24M Hood Top Entry 4 pegs M32
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Accessories
11
Inserts
47
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® M
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 24 B
  • Version Top entry
  • Cable entry 1x M32
  • Locking type Double locking lever
  • Field of application Hoods/housings for rough environments
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 256.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140128880
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare