Matching Products
Matching Products NEW
Part number: 09 40 124 0424
Han 24HPR VarioShell-HBMA-24HPR Compact
Han 24HPR VarioShell-HBMA-24HPR Compact

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Angled
Size: 24 HPR VS
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Part number: 09 40 124 0424
Han 24HPR VarioShell-HBMA-24HPR Compact
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR VarioShell
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing Angled
Version
  • Size 24 HPR VS
  • VarioShell level 1 1x Han-Compact®
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque
    ‌12 Nm Mounting frame
    ‌10 Nm Mounting cover
    ‌12 Nm PE screw
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP67
    IP68
    IP69
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 61373 Category 1 Class B
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 2,029 g
  • Country of origin China
  • European customs tariff number 85389099
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare