Matching Products
Matching Products NEW
Part number: 33 50 B5B 6273 030
Han 24 B-E CA lever m/f ang/ang PVC,3m
Han 24 B-E CA lever m/f ang/ang PVC,3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Notes
Compare
Part number: 33 50 B5B 6273 030
Han 24 B-E CA lever m/f ang/ang PVC,3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Han E®
  • Series of hoods/housings Han® B
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    Han® 24 B male
    Hood
  • Connector 2
    Han® 24 B female
    Hood
  • Type of cable Copper cable (round)
Version
  • Cable length 3 m
  • Number of cores 25
  • Core structure 25x 1.5 mm²
  • Size 24 B
  • Number of contacts 24
  • PE contact Yes
  • Details
    Not be coupled or decoupled under electrical load.
    Assembly and installation must be carried out by a qualified electrician.
    Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
Termination data
  • Nominal voltage 500 V
Technical characteristics
  • Limiting temperature
    -15 ... +70 °C moved
    -40 ... +80 °C unmoved
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
  • Minimum bending radius
    4x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
  • Drag chain compatible Yes
  • Test voltage Ur.m.s. 4 kV AC
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (cable) PVC
  • Colour (cable) RAL 7001 (silver-grey)
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Lead
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Flame retardancy
    EN 50290-2-22 Oil resistance
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140489141
  • eCl@ss 27060106 Energy cable < 1 kV, for moving application
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare